MVK Fusion CIP Safety IP67 - EtherNet/IP and IO-Link | Murrelektronik

3-in-1 functional safety module

MVK Fusion CIP Safety

Efficient engineering thanks to MVK Fusion CIP Safety

MVK Fusion CIP Safety combines three central functions of installation technology: digital standard sensors and actuators, digital safety-related sensors and actuators and IO-Link. This reduces the number of fieldbus modules required per modular unit, in the best case to just one. Installation is simpler and faster.

Various adapters are available for simplifying the connection of devices with safety and standard signals.

Configurable sourcing-bipolar safety outputs can be used for Safe Torque Off.

Configurable single or redundant safety inputs can be used for dry contacts or OSSD devices.

Operating many devices such as e-stop with reset button or interlocks requires a combination of safety and standard signals.

IO-Link Class A port for illumination or IO expansion.

IO-Link Class B port with safety output for achieving up to PLd on valve manifolds and other output devices.

Safety Out (FDO)

The secure output port X3 offers a powerful and flexible solution for your applications.

  • Up to 2A per channel
  • One or two safety outputs per IO port
  • Adjustable output behavior (P-P, P-M, P-P-M)
  • Control of various actuator types, including double valves
  • High diagnostic coverage through dark test

Safety In (FDI)

The safe input ports X0, X1 and X2, each with two channels, record signals from typical safety sensors up to the maximum performance level e.

  • Individual test pulses for detecting peripheral faults
  • Robust 24V DC / 700 mA power supply
  • Short-circuit and overload-proof
  • Adjustable parameters such as discrepancy, input delay and sensor valence

Ethernet

M12 D-coded Ethernet ports for backbone communication.

IO-Link

The IO-Link slots X6 and X7 enable the cost-efficient integration of complex sensors and actuators into the fieldbus system and extend digital standard signals.

  • Adding up to 32 additional DIOs with IO-Link hubs
  • Safe shutdown of IO-Link devices up to performance level d with Class B IO-Link port X7

DIO

The digital ports X4 and X5 offer maximum flexibility and efficiency.

  • Can be used as input or output
  • Adjustable input delay from 1 to 15 milliseconds
  • Sensor-related power supply up to 700 mA
  • Outputs carry up to 2 A per channel
  • Protected against reverse polarity, short circuit and overload

Power

M12 Power L-coded power supply with up to 16 A.
The XD2 port forwards the voltage.

Safety configuration with just a few mouse clicks

MVK Fusion CIP Safety greatly simplifies the configuration of safety-related sensors and actuators. Configuration is easily done in the controller manufacturer’s engineering tool. 

There is no need for a special manufacturer’s tool to transfer the SNN (Safety Network Number) to a new device. This saves time and reduces stress by eliminating the possibility of incorrect entries.

  • Robust, fully encapsulated metal housing

  • Shock and vibration resistant

  • IP67 RATED

  • Temperature range from -30 °C to +60 °C

  • CIP Safety

  • Certifications: CE, UKCA, UL, TÜV

  • Art.-No. 55514

Connection options

MVK Fusion CIP Safety
Safety 8-pole adapter
T-coupler
Light Curtain
Safety Interlock Switch
Emergency stop button with reset
IO-Link machine mount power supply
CIP Safety Controller
Drive with Safe Torque Off
IO-Link RGB stack light
IO-Link Hub Cat. 3
Photoelectric Sensor
Proximity sensors
Solenoid valves

Contact us

Vul het antwoord in van de rekensom.
captcha
* Verplicht veld
Carrière
Kom bij ons team!
Nieuwsbrief
Blijf op de hoogte!
Wij zijn er voor jou!
Je kunt ons op diverse manieren bereiken...