juli 1, 2020
With the founding of Data Panel GmbH, the Murrelektronik Group is expanding its range of products to include individual, decentralized installation solutions for mobile machines that often operate under very rough and challenging environmental conditions.
High levels of vibration and dust during potato harvesting, icy temperatures and road salt when clearing roads as well as heavy contamination from mud and dirt on construction sites are typical everyday working conditions for these machines. The still widespread traditional installation concepts with inflexible cable harnesses and often leaking terminal boxes, reach their limits with the increasing technological development and variance of the machines in such difficult environmental conditions. In contrast to traditional installation solutions, Data Panel now offers a coordinated, modular and pluggable system module for demanding applications.
The customized solutions consisting of fieldbus modules and passive distributors from Data Panel and pre-assembled connectors from Murrelektronik are perfectly matched to the customer's applications, comprehensively tested, and at the same time particularly robust, durable, and reliable.
Murrelektronik and Data Panel experts advise customers in the field of mobile machines individually on site to find the optimal installation solution together with them.
Modlight60 Pro RGB De Modlight®60 Pro-RGB IO-Link signaalzuil van Murrelektronik is een veelzijdige, aanpasbare en kosteneffectieve oplossing voor toepassingen die vragen om…
In een wereld waar de digitale transformatie in volle gang is, staan betrouwbare netwerken centraal. Elke keuze telt – vooral als het gaat om het selecteren van de juiste…
De hoeveelheid machine- en systeemcommunicatie groeit snel. Netwerken zijn de basis voor gegevensstromen. Om succesvolle digitalisering te kunnen garanderen, is krachtige en…