Access panel with Modlink MSDD interface | Murrelektronik

juin 26, 2019

Modlink MSDD Panel Interface: More than 100,000 combination options

Murrelektronik's Modlink MSDD front panel interfaces provide convenient access to the control when diagnostic or service work is needed. Great advantage: They allow you to keep the control cabinet closed, so the components inside continue to operate within the specified protection class. This makes sure that the safety regulations for the operation of electrical systems are always complied with.

Modlink MSDD is a modular system based on standard frames (single and double frames) with many different inserts to plug in. This variety allows more than 100,000 combination options. Because the mounting dimensions are the same no matter which combination is used, a design engineer's job is made easier and export-oriented companies are in a position to quickly react to country-specific requirements. The housing does not have to be reworked. They just install the country-specific insert. Modlink MSDD is a tried and tested solution, well-engineered to the smallest detail.

The single frame inserts that provide space for both an outlet and a data connector make for a compact solution. A key feature is the shielding plate to increase EMC protection and directly prevent interference that reduces the negative electromagnetic influence on the data quality, an essential factor in secure communications.

 

Practical Tip:

Murrelektronik has many combinations of frames and inserts that have been set up as sets. They can be ordered with one part number saving a lot of administrative work and time.

Bastian Baier, Senior Product Manager Interface

Téléchargements

Les dernières actualités de notre société

uKonn-X at Herding Filtertechnik: Digital navigation for machine installation

Machines and systems are increasingly being designed with decentralized architectures. This creates more space in the control cabinet but also increases complexity in the field.…

En savoir plus

Right down to the last sensor: Seamless Automation in the Packaging Line

In the packaging industry, efficiency is not an option—it is a requirement. Production lines must be fast, flexible, and above all, reliable. In this context, Murrelektronik…

En savoir plus

Connected Future: These are Murrelektronik's SPS highlights

The world of automation is changing rapidly. It is becoming more electric, more digital, and smarter. Future-courageous solutions are not only flexible and modular, but also robust…

En savoir plus

Carrière
Joindre notre équipe!
Newsletter
Toujours d'actualité!