20 Mei 2008
Cube67 is a modular and flexible automation system. A newly developed extension module provides more power to the system. With 16 multifunctional1.6 A inputs or outputs and additional 16 2A outputs it is perfectly suitable for applications in the field of hydraulics. Thanks to the increased power and the dual configuration options of the ports double valves can be conveniently connected. The I/O module processes up to 32 signals. This allows realizing solutions with a great number of I/Os under one single bus node. Two separate load voltage circuits with up to 9 A can be realized via every 7/8” plug each. Thus four voltage circuits can be realized with this module. As the I/O module is designed as extension module the system connection can be directly looped through to additional modules.